IESNA:LM-63-2002
[TEST]P1378389
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4C-727-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 204W 70CRI 2700K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (104) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25393.3
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3730.2 3572.6 3374.1 3117.2 2907.1 2755.3 2726.1 2825.4 3093.9 3467.5 4004.5 4547.4 5154.5 5779.2 6228.6 6637.3 6841.6 6993.4 
7168.5 7349.5 7577.1 7635.5 7530.4 7769.8 8277.6 9415.9 10957.0 12334.7 12865.9 11535.0 7974.1 3128.9 1050.8 379.4 
128.4 11.7 0.0 
3730.2 3566.7 3379.9 3128.9 2889.6 2755.3 2737.8 2813.7 3070.5 3479.2 3952.0 4518.2 5154.5 5744.1 6240.3 6648.9 6812.4 6993.4 
7092.6 7367.0 7600.5 7647.2 7618.0 7804.8 8254.3 9299.2 10922.0 12381.4 12959.3 11704.2 8149.2 3584.2 1190.9 426.1 
140.1 11.7 0.0 
3730.2 3595.9 3374.1 3152.3 2942.1 2784.5 2749.5 2802.0 3053.0 3409.1 3882.0 4407.3 4973.6 5569.0 6076.9 6549.7 6783.2 6946.7 
7092.6 7320.3 7600.5 7822.3 7933.2 8096.7 8511.1 9392.6 10863.6 12346.4 13578.1 12819.2 9842.1 4693.4 1745.4 747.2 
175.1 11.7 0.0 
3730.2 3584.2 3432.5 3216.5 3012.2 2848.7 2772.8 2813.7 2965.5 3263.2 3706.8 4162.2 4699.2 5166.2 5720.8 6199.5 6654.8 7005.0 
7145.1 7384.5 7740.6 7979.9 8236.8 8441.1 8896.4 9742.8 11231.4 13327.1 15446.1 16502.7 13840.8 7723.1 3047.2 1150.0 
356.1 17.5 0.0 
3730.2 3607.6 3432.5 3257.3 3070.5 2912.9 2831.2 2837.0 2948.0 3193.1 3560.9 3998.7 4483.2 4950.2 5411.4 5925.1 6497.2 7005.0 
7291.1 7588.8 7968.2 8312.6 8715.4 9106.5 9666.9 10606.8 12416.4 15317.7 18131.4 19538.2 15200.9 9316.7 4133.0 1885.5 
461.2 17.5 0.0 
3730.2 3595.9 3438.3 3286.5 3099.7 2959.6 2854.6 2848.7 2959.6 3187.3 3508.4 3922.8 4343.1 4810.1 5277.1 5790.8 6392.1 6935.0 7337.8 
7793.1 8207.6 8639.5 9106.5 9608.6 10314.9 11488.3 13169.5 16006.5 18931.1 19065.4 14424.5 9141.6 4366.5 1897.2 496.2 17.5 
0.0 
3730.2 3595.9 3485.0 3374.1 3245.7 3123.1 3012.2 2965.5 3006.3 3128.9 3385.8 3701.0 4080.4 4459.9 4961.9 5434.7 6024.3 6648.9 7361.1 
8096.7 8954.8 9812.9 10630.1 11435.7 12305.5 13198.7 14313.6 15498.6 16035.7 13443.8 8254.3 3911.1 1424.4 461.2 128.4 17.5 0.0 
3730.2 3630.9 3578.4 3473.3 3403.3 3315.7 3251.5 3199.0 3181.5 3245.7 3379.9 3590.1 3870.3 4243.9 4716.7 5265.5 5802.5 6450.5 7174.3 
7927.4 8779.6 9561.9 10314.9 10986.2 11558.3 12025.3 11926.1 11208.1 9380.9 6473.8 2790.3 963.2 490.4 262.7 99.2 23.4 0.0 
3730.2 3660.1 3648.5 3590.1 3560.9 3525.9 3485.0 3461.7 3467.5 3502.5 3578.4 3689.3 3876.1 4173.8 4559.1 5026.1 5592.4 6240.3 6981.7 
7717.2 8429.4 9188.3 9742.8 10128.1 10449.2 10250.7 9258.3 7670.5 5312.2 2802.0 1447.7 805.6 467.0 286.0 116.8 23.4 0.0 
3730.2 3701.0 3695.2 3677.6 3706.8 3706.8 3759.4 3765.2 3846.9 3911.1 4027.9 4168.0 4354.8 4617.5 4985.3 5510.6 6076.9 6864.9 7647.2 
8575.3 9626.1 10583.4 11313.1 11914.4 12013.6 11032.9 9310.9 6643.1 3590.1 1891.4 1103.3 671.3 408.6 245.2 105.1 17.5 0.0 
3730.2 3730.2 3724.3 3782.7 3794.4 3870.3 3922.8 3952.0 4074.6 4179.7 4331.4 4506.6 4757.6 5102.0 5539.8 6065.2 6637.3 7244.4 
7904.0 8651.2 9474.3 10192.3 10758.6 10986.2 10536.7 9019.0 7250.2 4664.2 2294.1 1278.4 788.1 513.7 321.1 169.3 75.9 17.5 0.0 
3730.2 3736.0 3771.0 3817.7 3882.0 3928.7 3957.8 4033.7 4121.3 4208.9 4337.3 4477.4 4675.9 4967.7 5300.5 5650.7 6106.1 6567.2 7080.9 
7606.3 8195.9 8721.3 9077.4 9100.7 8540.3 7285.2 5796.7 3893.6 1856.3 1033.2 659.6 408.6 262.7 140.1 52.5 11.7 0.0 
3730.2 3753.5 3800.2 3858.6 3917.0 3963.7 4016.2 4062.9 4097.9 4168.0 4238.0 4354.8 4477.4 4646.7 4856.8 5049.5 5265.5 5516.5 5773.3 
6041.8 6304.5 6397.9 6240.3 5779.2 5020.3 4016.2 3070.5 2119.0 1231.7 788.1 560.4 385.3 256.9 145.9 52.5 11.7 0.0 
3730.2 3765.2 3823.6 3876.1 3934.5 3963.7 3975.4 3963.7 3928.7 3893.6 3882.0 3887.8 3858.6 3835.3 3747.7 3654.3 3514.2 3350.7 3181.5 
2948.0 2632.7 2300.0 2013.9 1739.6 1517.8 1307.6 1161.7 1004.1 864.0 747.2 595.4 455.3 326.9 198.5 75.9 11.7 0.0 
3730.2 3788.6 3858.6 3911.1 3946.2 3922.8 3911.1 3852.8 3788.6 3736.0 3654.3 3531.7 3391.6 3280.7 3193.1 3093.9 2959.6 2772.8 2551.0 
2352.5 2101.5 1903.0 1727.9 1582.0 1453.5 1313.4 1190.9 1062.4 934.0 799.7 659.6 513.7 332.7 210.2 93.4 17.5 0.0 
3730.2 3817.7 3882.0 3917.0 3911.1 3882.0 3829.4 3765.2 3689.3 3578.4 3450.0 3321.6 3210.6 3152.3 3093.9 3000.5 2872.1 2702.8 2516.0 
2335.0 2183.2 2066.5 1978.9 1838.8 1687.0 1541.1 1354.3 1173.3 1004.1 840.6 683.0 531.2 361.9 204.3 99.2 17.5 0.0 
3730.2 3823.6 3911.1 3899.5 3882.0 3835.3 3765.2 3677.6 3572.6 3496.7 3391.6 3304.0 3239.8 3152.3 3070.5 2942.1 2778.7 2644.4 2504.3 
2410.9 2358.4 2364.2 2323.3 2206.6 2054.8 1850.5 1652.0 1447.7 1225.9 1027.4 811.4 665.5 507.9 309.4 157.6 35.0 0.0 
3730.2 3846.9 3905.3 3876.1 3835.3 3794.4 3701.0 3607.6 3514.2 3444.1 3397.4 3344.9 3263.2 3128.9 2977.1 2807.9 2626.9 2475.1 2358.4 
2300.0 2317.5 2335.0 2311.7 2241.6 2113.2 1961.4 1821.3 1681.2 1476.9 1249.2 1079.9 887.3 706.3 484.5 256.9 46.7 0.0 
3730.2 3852.8 3887.8 3870.3 3806.1 3736.0 3648.5 3566.7 3502.5 3479.2 3444.1 3362.4 3257.3 3058.9 2860.4 2626.9 2428.4 2282.5 2206.6 
2171.6 2177.4 2142.4 2089.8 1984.8 1838.8 1716.2 1593.6 1465.2 1284.3 1161.7 1039.1 881.5 677.2 478.7 262.7 52.5 0.0 
3730.2 3841.1 3887.8 3811.9 3782.7 3718.5 3625.1 3537.5 3490.8 3485.0 3455.8 3379.9 3181.5 2983.0 2720.3 2486.8 2288.3 2148.2 2089.8 
2072.3 2008.1 1920.5 1833.0 1698.7 1576.1 1453.5 1331.0 1179.2 1056.6 945.7 852.3 712.2 537.1 397.0 216.0 58.4 0.0 
3730.2 3852.8 3858.6 3811.9 3759.4 3689.3 3619.3 3531.7 3525.9 3508.4 3455.8 3362.4 3163.9 2912.9 2638.6 2405.1 2224.1 2107.3 2031.5 
1978.9 1862.2 1745.4 1646.2 1541.1 1406.8 1290.1 1173.3 1050.8 951.5 904.8 875.6 700.5 490.4 344.4 163.5 29.2 0.0 
3730.2 3841.1 3905.3 3823.6 3765.2 3689.3 3642.6 3578.4 3525.9 3531.7 3467.5 3368.3 3175.6 2936.3 2644.4 2393.4 2259.1 2130.7 2025.6 
1973.1 1838.8 1722.1 1622.8 1523.6 1395.2 1272.6 1150.0 1033.2 945.7 899.0 875.6 618.8 461.2 326.9 169.3 17.5 0.0 
